text.skipToContent text.skipToNavigation

Catalog No. : SPF440LVO9024

Description:  SPF-4-40-L-VO90-24 VERT ELB

UPC: 753554110588

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 40 inches width ladder vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

40 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here