text.skipToContent text.skipToNavigation

Catalog No. : SPF44018LHSR

Description:  SPF-4-40-18-L-HSR STR. RED

UPC: 753554110632

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 40 inches x 18 inches width ladder horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

40 x 18 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here