text.skipToContent text.skipToNavigation

Catalog No. : SPF43630SRT12

Description:  PG 36IN-30IN 4IND RT 12INRAD SLD.

UPC: 785055288237

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 36 inches x 30 inches width solid trough horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 30 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here