n° de catalogue : SPF43624SRT12
Description: PG 36IN-24IN 4IND RT 12INRAD SLD.
UPC: 785055288053
Made or assembled in Canada.
Pre-galvanized steel fitting 4 inches side rail height 36 inches x 24 inches width solid trough horizontal reducing tee 12 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 24 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |
Documents/outils d'aide
|
Dessin de vente |