text.skipToContent text.skipToNavigation

n° de catalogue : SPF418LHB3024

Description:  PG 18INW 4IND H-30 24INRAD

UPC: 785055276630

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 18 inches width ladder horizontal bend 30 degree 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

24 inch

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici