text.skipToContent text.skipToNavigation

Catalog No. : SPF41809SHLR

Description:  PG FIT 4IN 18X9W SOL HLR

UPC: 785055278573

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 18 inches x 9 inches width solid trough horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 9 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

101.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here