text.skipToContent text.skipToNavigation

Catalog No. : SPF412LVI9012G

Description:  PG 12INW 4IND VI90 12INRAD_GRD HOLE

UPC: 753554052826

Made or assembled in Canada.

Pre-galvanized steel fitting 4 inches side rail height 12 inches width ladder vertical inside bend 90 degree 12 inches radius with ground hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

12 inch

Inner radius

12 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here