Catalog No. : SPF34218LRT12
Description: PG 42-18INW 3-5/8IND LAD RT 12INRAD
UPC: 753554075139
Made or assembled in Canada.
Pre-galvanized steel fitting 3-5/8 inches side rail height 42 inches x 18 inches width ladder horizontal reducing tee 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
42 x 18 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
92.075 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |