text.skipToContent text.skipToNavigation

Catalog No. : SPF336LVI3036

Description:  PG 3IN 36W VI 60D36R

UPC: 753554112759

Made or assembled in Canada.

Internal vertical elbow connection in pre-galvanized steel. Side rail depth 3-5/8 inches, width 36 inches, ladder bottom style. 30 degree angle, nominal radius 36 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Catégorie

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

Documents/Support Tools

Sales Drawing

Click here