Catalog No. : SPF33630LHSR
Description: PG 36IN-30IN 3-5/8IND SR
UPC: 785055267058
Fabriqué ou assemblé au Canada.
Raccord en acier prégalvanisé, réducteur horizontal centré. Hauteur du rail latéral 3-5/8 pouces, largeur 36 pouces x 30 pouces. Style de fond en échelle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Reducing piece for cable tray |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
36 x 30 in |
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
Type of rung |
Perforated profile |
Construction type |
Reducing symmetrical |
Height side joist |
92.075 mm |
Material |
Steel |