text.skipToContent text.skipToNavigation

Catalog No. : SPF33612VRT36

Description:  PG 36IN-12IN3-5/8IND RT 36INRAD VTD

UPC: 753554113404

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 12 in

Side Rail Height

3-5/8 inches