Catalog No. : SPF330VHB9048
Description: PG 30INW 3-5/8IND H-90 48INRAD VTD
UPC: 753554113398
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
90 degree angle |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
30 in |
Side Rail Height |
3-5/8 inches |