Catalog No. : SPF324VHB4548
Description: PG 24INW 3-5/8IND H-45 48INRAD VTD
UPC: 753554113381
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
45 degree angle |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
24 in |
Side Rail Height |
3-5/8 inches |