text.skipToContent text.skipToNavigation

Catalog No. : SPF324LHB4512FR

Description:  PG 3IN 24W LHB 45D 12R FLAT RUNG

UPC: 785055634539

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 24 inches width ladder horizontal bend 45 degree 12 inches radius flat rung
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Flat profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here