text.skipToContent text.skipToNavigation

Catalog No. : SPF312LHYL

Description:  PG 3IND 12W LAD HOR Y LEFT

UPC: 753554064706

Made or assembled in Canada.

Pre-galvanized steel 3-5/8 inches side rail height 12 inches width ladder horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3-5/8 inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here