text.skipToContent text.skipToNavigation

Catalog No. : SPF306LCS12

Description:  PG 3IN 6W LAD CABLE SUPPORT FIT_12R

UPC: 785055993537

Made or assembled in Canada.

Pre-galvanized steel fitting 3-5/8 inches side rail height 6 inches width ladder cable support 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For H-style or U style fitting

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here