Catalog No. : SPE240R
Description: PBII ELECTRICAL OPERATOR 240AC
UPC: 783164072891
The electrical operator mounts inside the front cover of the manually operated breaker. The accessory can be added to any Power Break II breaker in the factory or the field to provide electrical spring charging and charge indication. For remote closing, the remote close solenoid must be priced and ordered separately. All breakers are prewired to dedicated secondary terminals for easy field installation. When electrical operation is used, either a shunt trip or an undervoltage release accessory is required for remote opening. These accessories must be ordered and priced separately. 240R Frame Rating Amps 3000
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
Category |
Accessories |
GO Schedule |
A3 |
Specifications
Amperage |
2000 A |
GSA Compliance |
No |
Stock Status |
A |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.