text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP B1400 20B

Catalog No. : SPB140020B

Description:  CHNL 14GA 1-5/8X13/16 20FT BLK STL

UPC: 616013092637

Channel, 14 Gauge, 1-5/8 Inch x 13/16 Inch, Length 20 Feet, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

14 Gauge

Color

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here