text.skipToContent text.skipToNavigation

Catalog No. : SPAE-T35

Description:  SPAE-T35

UPC: 783786753178

Bolt Circle Adapter - 3 inch to 5 inch. Aluminum. (4) 1/2 inch Diameter holes for the 3 inch inner Circle and (4) 11/16 inch Diameter holes for the 5 inch outer circle. 15/16 inch Thick. Holes alternate going around, at 45 degree angle from each other.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac