text.skipToContent text.skipToNavigation

Catalog No. : SPAE-57

Description:  AL BOLTED SUBSTA BOLT CIRCLE ADPTER

UPC: 783786753192

Aluminum Bolted Substation Bolt Circle Adapter - Bolt Circle to Bolt Circle - 5 inch Bolt Circle to 7 Degreesinch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant