text.skipToContent text.skipToNavigation

Catalog No. : SPAE-35

Description:  AL BOLTED SUBSTA BOLT CIRCLE ADPTER

UPC: 783786753185

Aluminum Bolted Substation Bolt Circle Adapter - Bolt Circle to Bolt Circle - 5 inch Bolt Circle to 3 inch Bolt Circle. 6-1/4 inch wide x 63/64 inch thick. 5 inch Bolt Circle has (4) 11/16 inch holes at 90 Degrees apart. 3 inch Bolt Circle has (4) 9/16 inch holes at 90 degrees apart. Holes alternate for the different sizes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant