text.skipToContent text.skipToNavigation

Alternate Catalog No. : SPAC-55-7 3/4

Catalog No. : SPAC-55-73/4

Description:  Bolt Cir Ht Adapter 7.75in 5in-5in

UPC: 783786753154

Bolted Aluminum, 5 inch to 5 inch, Bolt Circle Height Adapter, 7-3/4 inch Height
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac