text.skipToContent text.skipToNavigation

Catalog No. : SPAC-55-6

Description:  SPACER BOLTED

UPC: 783786781652

Bolted Aluminum, 5 inch to 5 inch, Bolt Circle Height Adapter, 6 inch Height
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant