text.skipToContent text.skipToNavigation

Catalog No. : SPAC-55-45

Description:  Bolt Cir Ht Adapter 45in - 5in-5in

UPC: 783786753116

Bolted Aluminum, 5 inch to 5 inch, Bolt Circle Height Adapter, 45 inch Height
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac