text.skipToContent text.skipToNavigation

Alternate Catalog No. : SPAC-55-3 1/2

Catalog No. : SPAC-55-31/2

Description:  Bolt Cir Ht Adapter 3.5in - 5in-5in

UPC: 783786753086

Bolted Aluminum, 5 inch to 5 inch, Bolt Circle Height Adapter, 3-1/2 inch Height
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac