text.skipToContent text.skipToNavigation

Alternate Catalog No. : SPAC-55-10 1/2 W/GH

Catalog No. : SPAC-55-101/2W/GH

Description:  Bolt Cir Ht Adapter 10.5 3in-3in EH

UPC: 783786753031

Bolted Aluminum, 5 inch to 5 inch, Bolt Circle Height Adapter, 10-1/2 inch Height, with Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant