text.skipToContent text.skipToNavigation

Catalog No. : SPAC-33-4

Description:  Bolt Cir Ht Adapter 4inch - 3in-3in

UPC: 783786752997

Bolted Aluminum, 3 inch to 3 inch, Bolt Circle Height Adapter, 4 inch Height
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac