Catalog No. : SP75/75/C
Description: STR NPB ENTRY BUSH 75MM-MET
UPC: 5020963016882
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Very High UV Protection |
|
Application |
For Locking Conduit Into Plain Holes in Enclosures |
Specifications
|
Material |
Brass |
|
Insulation Class |
IP54 |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Temperature Rating |
Static -50 to +350 C |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
2-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
75 mm |
|
Degree of protection (IP) conduit dependant |
IP54-IP54 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
No thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
Other |
|
Thread connection size |
Other |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |