Catalog No. : SP6W20-2
Description: 6 INCH 2-WAY SPACER 2 INCH SEP
UPC: 34481189374
6 inch Two way Snap-N-Stac non-metallic combo spacer with 2 inch separation.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Special Features |
Snap-N-Stac Combo Duct Spacers are specifically designed to replace the two-piece base and intermediate spacer system, by combining the conventional base and intermediate spacer into a single unit. |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
6 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001494 Spacer for cable protection tube
Model |
Twofold |
Suitable for pipe diameter |
168.275-168.275 mm |
Documents/Support Tools
Sales Drawing |