text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP 643 1

Catalog No. : SP6431

Description:  643 W/ 1 INCH TAPPED HOLES

UPC: 785991690729

Three Gang Flush Service Floor Box, 111 Cubic Inches, Length 4-1/2 Inches, Width 3 Inches, 1 Inch Conduit Hubs, Cast Iron, For Power, Communications, and Data
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cast iron watertight body and painted silver enamel inside and out for additional corrosion resistance
  • Interior and exterior leveling screws permit adjustment to finished floor with removable partitions for large capacity requirements on 2, 3 and 4 gang.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour.

Descriptors

Category

Floor boxes

Special Features

Fully adjustable

Application

Ideal for the modern office with workstations that have power, communications and data equipment

Specifications

Material

Cast Iron

Classifications

Brand Name

Steel City

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Sales Drawing

Click here