text.skipToContent text.skipToNavigation

Alternate Catalog No. : SP 641 FL AL

Catalog No. : SP641FLAL

Description:  ALUMINUM TILE FLANGE

UPC: 785991064834

Aluminum tile flange.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 640 and 840 series floor boxes

Specifications

Material

Aluminum

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant