text.skipToContent text.skipToNavigation

Catalog No. : SP4W30-1

Description:  4 INCH 1-W SPACER 3 INCH SEP

UPC: 34481214496

4 inch One way Snap-N-Stac non-metallic combo spacer with 3 inch separation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Snap-N-Stac Combo Duct Spacers are specifically designed to replace the two-piece base and intermediate spacer system, by combining the conventional base and intermediate spacer into a single unit.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

4

ETIM EC001494 Spacer for cable protection tube

Model

One fold

Suitable for pipe diameter

114.3-114.3 mm

Documents/Support Tools

Sales Drawing

Click here