text.skipToContent text.skipToNavigation

Catalog No. : SP3W20-2

Description:  3 INCH 2-WAY SPACER 2 INCH SEP

UPC: 34481191810

3 inches Two way Snap-N-Stac High Impact Polystyrene Combo Spacer with 2 Inches Duct to Duct Spacing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Type

Two way spacer

Special Features

Horizontal and Vertical locking system, Modular design allows for one-way and three-way configurations for 2 inches, 4 inches and 6 inches ducts by modifying two-way design, Accepts 2, 3, 4, 5, and 6 inches ducts, 1 inch sizes compatible with reducer

Application

Recommended: Encased concrete direct burial, Direct-Burial Note: Direct burial may result in excessive point deflection unless proper design engineering is applied

Specifications

Material

Polystyrene

Classifications

Brand Name

Carlon

Dimensions

Size

3 Inches

Width

11.62 in

Length

11 inches

Thickness

2.25 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here