text.skipToContent text.skipToNavigation

Catalog No. : SP3SL-WN

Description:  SERVICE POST CONNECTOR

UPC: 783786091898

Long Stud Single Service Post Connectors for Conductors 3 - 10 Stranded, 2 - 10 Solid, Stud Size 3/8 - 16 x 1 1/8, with Nut and Washer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

3 - 10 Str, 2 - 10 Sol

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here