Catalog No. : SP3709L12-6
Description: PG TRAY 7IN 9W LAD STR. 6M
UPC: 785055429838
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
|
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA, NEC, UL |
Dimensions
|
Width |
9 in |
|
Length |
6 m |
|
Side Rail Height |
7 Inches |
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
177.8 mm |
|
Width |
228.6 mm |
|
Length |
6000 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |