text.skipToContent text.skipToNavigation

n° de catalogue : SP3636L06288

Description:  PG CL E 6INDX36INWX24FTL 6INRS

UPC: 785055428619

Made or assembled in Canada.

Series 3 pre-galvanized steel straight length 6 inches side rail height 36 inches width ladder 6 inches rung spacing 288 inches length
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

288 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

914.4 mm

Length

7315.2 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici