text.skipToContent text.skipToNavigation

Catalog No. : SP2542L12240

Description:  PG TRAY 5IN 42W LAD STR. 20FT

UPC: 785055423324

Made or assembled in Canada.

Series 2 pre-galvanized steel straight length 5 inches side rail height 42 inches width ladder 12 inches rung spacing 240 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

240 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here