text.skipToContent text.skipToNavigation

Catalog No. : SP1642S288

Description:  PG TRAY 6IN 42W SOL STR. 24FT

UPC: 785055420576

Made or assembled in Canada.

Series 1 pre-galvanized steel straight length 6 inches side rail height 42 inches width solid trough 24 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

24 ft

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

1066.8 mm

Length

7315.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here