text.skipToContent text.skipToNavigation

Catalog No. : SP1412L09-3E

Description:  PG 4IN 12W LAD 9S 3M PAINTED

UPC: 753554099555

Made or assembled in Canada.

Series 1 pre-galvanized epoxy coated steel straight length 4 inches side rail height 12 inches width ladder 9 inches rung spacing 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

3 m

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

304.8 mm

Length

3000 mm

Material

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here