text.skipToContent text.skipToNavigation

Catalog No. : SP1406L09-6

Description:  PG TRAY 4IN 6W LAD STR. 6M

UPC: 785055415015

Made or assembled in Canada.

Series 1 pre-galvanized steel straight length 4 inches side rail height 6 inches width ladder 9 inches rung spacing 6 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

6 m

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here