text.skipToContent text.skipToNavigation

Catalog No. : SP12G62L6NEXRF

Description:  EM UNIT SP-4X 12V NEXRF

UPC: 784170150122

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 60W, Voltage DC: 12V, 120/277VAC, self-powered, two lamps, Lamp Type: LED, Lamp Wattage: 6W, Lamp Voltage: 12V, NEXUS wireless system interface, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Sustainability

Environmental product declaration

Environmental Product Declaration_Altiled BAES

EPD - Evago Sign Slave Surface mounted (NGL)

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

Environmental Product Declaration_Altiled LSC