text.skipToContent text.skipToNavigation

Catalog No. : SMY079-4-Z

Description:  Y TYPE MKER YEL:Z(RL/1000)AWG23-20

UPC: 786209911391

SMY Series Vinyl Sleeve Marker - Closed Y Shape, Recommended Wire Diameter .039 - .079 inches, Wire Range 23-20AWG, Color Yellow, Legend Z, Packaging Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

Z

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

23-20 AWG