Alternate Catalog No. : SMSS 66 KIT
Catalog No. : SMSS66KIT
Description: SMSS 66 KIT
UPC: 783786752812
FloodSeal Street Light Connector, Contains Oxide Inhibiting Compound HM 58, Kit Contains One (1) Aluminum Mechanical Splice, #14 - #2, Dual Rated Connector Copper and Aluminum 75 Degree C. Two Screws, One CS-2277 Rocket, One FSS 350 Cap without Liner, One FSS350 Liner, and Instruction Sheet.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Connection |
Mechanical |
Conductor Range |
#14 to #2 AL/CU AWG |
Number Of Conductors |
2 |
Material |
Aluminum |
Finish |
Bare |
Insulation |
EPDM Rubber |
Classifications
Brand Name |
Homac |