text.skipToContent text.skipToNavigation

Catalog No. : SMS630-9-2

Description:  WIRE MARKER WH:2(BAG/20)AWG5-3/0

UPC: 786209911018

SMS Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .315 - .630 inches, Wire Range 5AWG, Color White, Legend 2, Packaging Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

2

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

5 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

8-16 mm

Cable diameter

0.31-0.63 inch

Colour

White

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here