text.skipToContent text.skipToNavigation

Catalog No. : SMS630-4-CO

Description:  WIRE MARKER YEL::(BAG/20)AWG5-3/0

UPC: 786209910325

Vinyl Sleeve Markers - Color Yellow, Legend :, Wire Range 5-3/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

Yellow

Legend

:

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

5-3/0 AWG

Length

0.433 in , 11 mm

Width

0.32 in , 8.13 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Colour

Yellow

Imprint

Symbols

Transparent

N