text.skipToContent text.skipToNavigation

Catalog No. : SMS630-4-4

Description:  WIRE MARKER YEL:4(BAG/20)AWG5-3/0

UPC: 786209910639

SMS Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .315 - .630 inches, Wire Range 5AWG, Color Yellow, Legend 4, Packaging Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

4

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

5 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

8-16 mm

Cable diameter

0.31-0.63 inch

Colour

Yellow

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here