text.skipToContent text.skipToNavigation

Catalog No. : SMS118-4-CO

Description:  WIRE MARKER YEL::(BAG/250)AWG22-16

UPC: 786209907769

Vinyl Sleeve Markers - Color Yellow, Legend :, Wire Range 22-16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

Yellow

Legend

:

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.138 in , 3.5 mm

Width

0.14 in , 3.56 mm