text.skipToContent text.skipToNavigation

Catalog No. : SMR6OCGY35ACHLU

Description:  HAZLUX SMR SERIES 3500K

UPC: 787321155205

Lumen Output: 5520 to 6265 lumens , oval, 26° x 108°, grey powder coat finish, Colour: warm white (3500K), 120 to 277VAC, Hazardous Locations: hazardous location, Options (certification): US market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting