text.skipToContent text.skipToNavigation

Catalog No. : SMR3CUTGYCWACHL

Description:  HAZLUX SMR SERIES 5000K

UPC: 786607200738

Lumen Output: 2980 to 3380 lumens, wide (no optics), grey powder coat finish, Colour: cool white (5000K), 120 to 277VAC, Hazardous Locations: hazardous location, Options (certification): canadian market, Frequency: 50/60 Hz, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting