text.skipToContent text.skipToNavigation

Catalog No. : SMR196-9-GRD

Description:  WIRE MARKER WH:GRD(RL/1000)AWG16-10

UPC: 786209907431

1000 Continuous Marker on a Reel - Color White, Legend GRD, Wire Range 16-10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

G

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG